CTRLA

Control A

  0x00 8 PAC Write-Protection , Secure 0x00  

Control A

Bit  7 6 5 4 3 2 1 0  
                SWRST  
Access                W/-/W  
Reset                0  

Bit 0 – SWRST: Software Reset

Software Reset

Writing '0' to this bit has no effect.

Writing '1' to this bit resets all registers in the EVSYS to their initial state.

Note: Before applying a Software Reset it is recommended to disable the event generators.