Peripheral Interrupt Flag Status and Clear A
This flag is cleared by writing a one to the flag.
This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGA bit, and will generate an interrupt request if INTENCLR/SET.ERR is one.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the corresponding INTFLAGA interrupt flag.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
AC | PORT | FREQM | EIC | RTC | WDT | ||||
Access | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC | ||
Access | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Interrupt Flag for AC
Interrupt Flag for PORT
Interrupt Flag for FREQM
Interrupt Flag for EIC
Interrupt Flag for RTC
Interrupt Flag for WDT
Interrupt Flag for GCLK
Interrupt Flag for SUPC
Interrupt Flag for OSC32KCTRL
Interrupt Flag for OSCCTRL
Interrupt Flag for RSTC
Interrupt Flag for MCLK
Interrupt Flag for PM
Interrupt Flag for PAC