LENGTH

Length

  0x0008 32 PAC Write-Protection 0x00000000  

Length

Bit  31 30 29 28 27 26 25 24  
  LENGTH[29:22]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  
Bit  23 22 21 20 19 18 17 16  
  LENGTH[21:14]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  
Bit  15 14 13 12 11 10 9 8  
  LENGTH[13:6]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  
Bit  7 6 5 4 3 2 1 0  
  LENGTH[5:0]      
Access  R/W R/W R/W R/W R/W R/W      
Reset  0 0 0 0 0 0      

Bits 31:2 – LENGTH[29:0]: Length

Length

Length in words needed for memory operations.