Event Control
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DATARDYEO | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Data Ready Event Output
This bit indicates whether the Data Ready event output is enabled and whether an output event will be generated when a new random value is ready.
Value | Description |
---|---|
0 | Data Ready event output is disabled and an event will not be generated. |
1 | Data Ready event output is enabled and an event will be generated. |