Frequency and Time

Table 1. Frequency and Time
Symbol Description
kHz 1 kHz = 103 Hz = 1,000 Hz
KHz 1 KHz = 1,024 Hz, 32 KHz = 32,768 Hz
MHz 1 MHz = 106 Hz = 1,000,000 Hz
GHz 1 GHz = 109 Hz = 1,000,000,000 Hz
s second
ms millisecond
┬Ás microsecond
ns nanosecond