Secure Region Unlock Bits
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
SLKEY[7:0] | |||||||||
Access | W/-/W | W/-/W | W/-/W | W/-/W | W/-/W | W/-/W | W/-/W | W/-/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DS | AS | BS | |||||||
Access | RW/R/RW | RW/R/RW | RW/R/RW | ||||||
Reset | x | x | x |
Secure Unlock Key
When this bit group is written to the key value 0xA5, the write will be performed. If a value different from the key value is tried, the write will be discarded and INTFLAG.KEYE set.
BOOT Secure Unlock Bit
Default state after erase will be unlocked (0x1).
Value | Description |
---|---|
0 | The Secure Flash (BS region) is locked. |
1 | The Secure Flash (BS region) is not locked. |
APPLICATION Secure Unlock Bit
Default state after erase will be unlocked (0x1).
Value | Description |
---|---|
0 | The Secure Flash (AS region) is locked. |
1 | The Secure Flash (AS region) is not locked. |
Data Flash Secure Unlock Bit
Default state after erase will be unlocked (0x1).
Value | Description |
---|---|
0 | The DS region is locked. |
1 | The DS region is not locked. |