PID3

Peripheral Identification 3

  0x1FEC 32 - 0x00000000  

Peripheral Identification 3

Bit  31 30 29 28 27 26 25 24  
                   
Access                   
Reset                   
Bit  23 22 21 20 19 18 17 16  
                   
Access                   
Reset                   
Bit  15 14 13 12 11 10 9 8  
                   
Access                   
Reset                   
Bit  7 6 5 4 3 2 1 0  
  REVAND[3:0] CUSMOD[3:0]  
Access  R R R R R R R R  
Reset  0 0 0 0 0 0 0 0  

Bits 7:4 – REVAND[3:0]: Revision Number

Revision Number

These bits will always return 0x0 when read.

Bits 3:0 – CUSMOD[3:0]: ARM CUSMOD

ARM CUSMOD

These bits will always return 0x0 when read.