Peripheral Write Protection Status B
Reading the STATUSB register returns the peripheral write protection status:
Value | Description |
---|---|
0 | Peripheral is not write protected. |
1 | Peripheral is write protected. |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
Reserved | DMAC | NVMCTRL | DSU | IDAU | |||||
Access | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Reserved
Peripheral DMAC Write Protection Status
Peripheral NVMCTRL Write Protection Status
Peripheral DSU Write Protection Status
Peripheral IDAU Write Protection Status