Ordering Information
Notes:
- 1.Devices in the WLCSP package
include a factory programmed Bootloader. Contact your local Microchip sales
office for more information.
- 2.Devices can be factory programmed
with securely key provisioned software. Contact your local Microchip sales
office for more information.
- 3. Optional KPH suffix
indicates SAM L11 MCUs that are securely key provisioned with RoT (Root of
Trust) flow and are supported with Kinibi-M™ Software Development Kit. KPH
solution is only offered for TQFP and VQFN packages.
- 4.The AEC-Q100 Grade 1 qualified version is only offered for TQFP and VQFN
packages. VQFN packages have wettable flanks, and both TQFP and VQFN packages
are assembled with gold bond wires.