Interrupt Enable Set
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ERR | |||||||||
Access | RW/-/RW | ||||||||
Reset | 0 |
Peripheral Access Error Interrupt Enable
This bit indicates that the Peripheral Access Error Interrupt is enabled and an interrupt request will be generated when one of the interrupt flag registers bits (INTFLAGAHB, INTFLAGn) is set:
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will set the Peripheral Access Error interrupt Enable bit and enables the corresponding interrupt request.
Value | Description |
---|---|
0 | Peripheral Access Error interrupt is disabled. |
1 | Peripheral Access Error interrupt is enabled. |