Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SEQBUSY | SEQSTATE[4:0] | ||||||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Sequence busy
This bit is set when the sequence start.
This bit is clear when the last conversion in a sequence is done.
Sequence State
These bit fields are the pointer of sequence. This value identifies the last conversion done in the sequence.