Security Attribution
Check
Important: This register is only available for
SAM
L11 and has no effect for
SAM
L10.
This register
allows the user to select one or more pins to check their security attribution as
non-secured.
Tip: The I/O pins are
assembled in pin groups (”PORT groups”) with up to 32 pins. Group 0 consists of the
PA pins, group 1 is for the PB pins, etc. Each pin group has its own PORT registers,
with a 0x80 address spacing. For example, the register address offset for the Data
Direction (DIR) register for group 0 (PA00 to PA31) is 0x00, and the register
address offset for the DIR register for group 1 (PB00 to PB31) is 0x80.
|
0x70 |
32 |
PAC
Write-Protection |
0x00000000 |
|
Port Security Attribution
Check
These bits select the individual pins for
security attribution check. If any pin selected in NSCHK has the corresponding bit in NONSEC set to the opposite value, then the NSCHK interrupt flag will be set.
Value | Description |
---|
0 |
0-to-1 transition will be detected on corresponding NONSEC bit. |
1 |
1-to-0 transition will be detected on corresponding NONSEC bit. |