Interrupt Enable Clear in Clock/Calendar mode (CTRLA.MODE=2)
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
OVF | TAMPER | ALARM0 | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PER7 | PER6 | PER5 | PER4 | PER3 | PER2 | PER1 | PER0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Overflow Interrupt Enable
Value | Description |
---|---|
0 | The Overflow interrupt is disabled. |
1 | The Overflow interrupt is enabled. |
Tamper Interrupt Enable
Alarm 0 Interrupt Enable
Value | Description |
---|---|
0 | The Alarm 0 interrupt is disabled. |
1 | The Alarm 0 interrupt is enabled. |
Periodic Interval n Interrupt Enable [n = 7..0]
Value | Description |
---|---|
0 | Periodic Interval n interrupt is disabled. |
1 | Periodic Interval n interrupt is enabled. |