Table 1. LDO
Regulator Electrical Characteristics (1)
Symbol |
Parameter |
Conditions |
Typ. |
Units |
VREGSCAL |
Voltage
scaling |
min step size for PLx to Ply
transition |
5 |
mV |
Voltage Scaling Period |
1 |
µs |
Note: 1. These values are based on
simulation. They are not covered by production test limits or characterization.
Table 2. External
Components Requirements in Linear Mode (1)
Symbol |
Parameter |
Conditions |
Min. |
Typ. |
Max. |
Units |
CIN |
Input regulator
capacitor |
Tantalum or electrolitic
dielectric |
- |
10 |
- |
µF |
Ceramic dielectric X7R |
- |
100 |
- |
nF |
COUT |
Output regulator
capacitor |
Tantalum or electrolitic
dielectric |
0.8 |
1 |
1.2 |
µF |
Ceramic dielectric X7R |
- |
100 |
|
nF |
Rserie_COUT |
Serial resistance of COUT |
- |
- |
- |
0.5 |
Ω |
Note:
- 1.These values are based on simulation. They are not covered by production test
limits or characterization.