Control
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MBIST | CRC | SWRST | |||||||
Access | W | W | W | ||||||
Reset | 0 | 0 | 0 |
Memory Built-In Self-Test
Writing a '0' to this bit has no effect.
Writing a '1' to this bit starts the memory BIST algorithm.
32-bit Cyclic Redundancy Check
Writing a '0' to this bit has no effect.
Writing a '1' to this bit starts the cyclic redundancy check algorithm.
Software Reset
Writing a '0' to this bit has no effect.
Writing a '1' to this bit resets the module.