CID0

Component Identification 0

  0x1FF0 32 - 0x0000000D  

Component Identification 0

Bit  31 30 29 28 27 26 25 24  
                   
Access                   
Reset                   
Bit  23 22 21 20 19 18 17 16  
                   
Access                   
Reset                   
Bit  15 14 13 12 11 10 9 8  
                   
Access                   
Reset                   
Bit  7 6 5 4 3 2 1 0  
  PREAMBLEB0[7:0]  
Access  R R R R R R R R  
Reset  0 0 0 0 1 1 0 1  

Bits 7:0 – PREAMBLEB0[7:0]: Preamble Byte 0

Preamble Byte 0

These bits will always return 0x0000000D when read.