Channel Security Attribution
Check
This register allows the
user to select one or more channels to check their security attribution as
non-secured.
Important: This
register is only available for SAM
L11
and has no effect for SAM
L10.
|
0x1DC |
32 |
PAC
Write-Protection |
0x00000000 |
|
Channel n Selection
[n=0..7]
These bits selects the individual
channels for security attribution check. If any channel selected in NSCHKCHAN has the
corresponding bit in NONSECCHAN set to the opposite value, then the NSCHK interrupt
flag will be set.
Value | Description |
---|
0 |
0-to-1 transition will be detected on
corresponding NONSECCHAN bit. |
1 |
1-to-0 transition will be detected on
corresponding NONSECCHAN bit. |