External 32 KHz Crystal Oscillator (XOSC32K) Characteristics
Table 1.
Power Consumption
(1)
Symbol
Parameter
Conditions
Ta
Min.
Typ.
Max.
Units
I
DD
Current consumption
VCC=3.3V
Max 125°C
Typ 25°C
-
309
767
nA
Note:
1.
These values are based on characterization, and are not covered in test limits in production.
Parent topic:
Oscillators Characteristics