Power Consumption
The values provided in the table below are measured values of power consumption, and the values are based on these conditions:
Operating Conditions
Clocks
PTC Configuration
System Configuration
Symbol | Parameters | Drift Calibration | PTC scan rate (msec) | Oversamples | Ta | Typ. | Max. | Units |
---|---|---|---|---|---|---|---|---|
IDD | Current Consumption | Disabled | 10 | 4 | Max 125°C, Typ 25°C | 6.2 | 292.0 | µA |
16 | 12.7 | 300.5 | ||||||
50 | 4 | 2.3 | 286.1 | |||||
16 | 3.7 | 290.3 | ||||||
100 | 4 | 1.7 | 286.1 | |||||
16 | 2.4 | 286.2 | ||||||
200 | 4 | 1.4 | 285.5 | |||||
16 | 1.8 | 286.2 | ||||||
Enabled | 10 | 4 | 8.3 | 293.9 | ||||
16 | 14.2 | 304.9 | ||||||
50 | 4 | 3.0 | 289.2 | |||||
16 | 4.8 | 290.5 | ||||||
100 | 4 | 2.3 | 289.2 | |||||
16 | 2.8 | 289.5 | ||||||
200 | 4 | 1.9 | 287.9 | |||||
16 | 2.4 | 289.0 |