Features
- 8
configurable event channels:
- All channels can be connected to
any event generator
- All channels provide a pure
asynchronous path
- 4 channels (CHANNEL0 to CHANNEL3) provide a resynchronized or synchronous
path using their dedicated generic clock (GCLK_EVSYS_CHANNEL_n)
- 49
event generators.
- 23 event
users.
- Configurable edge detector.
- Peripherals can be event generators,
event users, or both.
- SleepWalking and interrupt for
operation in sleep modes.
- Software event generation.
- Each event user can choose which
channel to respond to.
- Optional Static or Round-Robin interrupt priority arbitration.
- Each channel and each event user can be configured as secured or non-secured (SAM
L11).