The power consumption values of the AVR128DA48 microcontroller is measured while the touch surface alone is configured and operating in active and sleep modes. Table 9-2 shows power consumption data in active and sleep modes.
Serial Number | State | Current |
---|---|---|
1 | Active | 5.7 mA |
2 | Low-Power without drift compensation | 13 µA |
3 | Low-Power with drift compensation | 31 µA |