The QT2 Xplained Pro 2D surface is configured with the Atmel START for one-finger gesture detection. The various configuration parameters for sensors are shown in the table below:
Parameter | Value |
---|---|
Sensor type | Mutual capacitance |
Touch measurement period | 20 ms |
Analog gain | 1 |
Digital gain | 2 |
Charge share delay | 2 |
Filter level | 16 |
Sensor threshold level | 25 |
Surface resolution (Bits) | 7 bits |