The following swipe gestures can be used to steer the snake towards the
food:
When the snake eats the food, its length increases. The demo goes into a
Standby sleep mode if no activity is recorded for more than 20 seconds. To wake it up, a
tap anywhere on the touch surface of the QT2 board is needed.
Figure 1. Snake Game Demo