The table below details the operating conditions of the AVR128DA48 microcontroller and the peripherals configured for the snake game application.
Parameter | Value |
---|---|
Microcontroller | AVR128DA48 |
System Clock | 24 MHz (OSCHF) |
Microcontroller Operating Voltage | 3.3V |
RTC Clock | 1 kHz (OSC32K / 32) |
RTC Interrupt Period | 20 ms |
RTC Interrupt Period in Low-Power mode | 5s |
PTC Clock | 2 MHz |