The program and data memory requirements for the application with various compiler optimization levels are shown in the table below.
Serial Number | Optimization | Program Memory | Data Memory |
---|---|---|---|
1 | -O0 | 22328 bytes | 1216 bytes |
2 | -O1 | 16608 bytes | 1216 bytes |
3 | -O2 | 16936 bytes | 1216 bytes |
4 | -O3 | 18322 bytes | 1216 bytes |
5 | -Os | 16446 bytes | 1216 bytes |