The Snake Game is implemented as a demo application to demonstrate the advanced touch capabilities and low-power mode operation of the AVR DA PTC peripheral. It uses a 2D capacitive touch surface with gesture recognition and PTC coupled with the event system as a wake-up source from the touch surface.