- AVR128DA48 Curiosity Nano:
The Curiosity Nano boards feature a variety of PIC and AVR microcontrollers,
allowing rapid prototyping and easy evaluation of the design. They also offer
full programming and debugging capabilities for support throughout the
development process.
- QT2 Xplained Pro Extension Kit: An extension board that enables the evaluation of a mutual
capacitance touch surface using the PTC module. The kit includes one board with
a 4 x 4 touch surface and is accompanied by a 7 x 7 blue LED matrix for use as a
display. The LED matrix is driven by an I2C multiplexer LED
driver.
- Curiosity Nano Touch Adapter: Each Curiosity Nano board is compatible with the Curiosity
Nano Touch Adapter board. This base includes a socket that fits all Curiosity
Nano boards and two Xplained headers sockets that enable effortless expansion of
the design with various Microchip Touch Xplained boards. This board is used to
connect the AVR128DA48 Curiosity Nano and QT2 Xplained board.
Figure 1. AVR128DA48 Curiosity Nano
Touch Adapter Board, QT2 Xplained Board, and AVR128DA48 Curiousity Nano