The table below displays the program and data memory required for the touch surface functionality with gesture implementation (excluding snake game functionality) and for various compiler optimization levels:
Serial Number | Optimization Level | Program Memory | Data Memory |
---|---|---|---|
1 | -O0 | 14510 bytes | 830 bytes |
2 | -O1 | 12856 bytes | 830 bytes |
3 | -O2 | 12932 bytes | 830 bytes |
4 | -O3 | 13580 bytes | 830 bytes |
5 | -Os | 12874 bytes | 830 bytes |