Microchip’s Integrated Development Environments (IDEs), compiler, and
graphical code generators are used throughout the application firmware development to
provide a seamless user experience. Below are the tools used for this demo
application:
- Atmel Studio 7.0.2397
- Atmel START
- AVR-Dx_DFP v1.0.21
- AVR GCC compiler
Note: For running the demo, the tool versions
installed must be identical to the ones presented above or of later versions. This
example is not tested with any previous versions of the tools.