Response time is the time required for the touch surface to respond to a finger touch event. This includes the time taken by the microcontroller to perform touch data acquisition on the surface sensor nodes and the post-processing of the acquired data to report a valid touch event. The number of touch events reported per second increases with lower response time.
Serial Number | Touch Measurement Periodicity | Detect Integrator | Time Taken for One Measurement | Touch Response Time |
---|---|---|---|---|
1 | 20 ms | 2 | 1.7 ms | 5.1 ms |