The connections configured to interface the QT2 Xplained Pro extension board are shown in the table. Apart from touch and the LED matrix, an optional USART interface on the Curiosity Nano Virtual COM port is configured to debug the touch data using the 2D Touch Surface utility.
Serial Number | Pin Name | Port | Peripheral | Pin Function |
---|---|---|---|---|
1 | SDA | PC2 | TWI_0 | LED Mux I2C |
2 | SCL | PC3 | TWI_0 | LED Mux I2C |
3 | X1 | PD2 | PTC | QT2 Touch X-line |
4 | X2 | PD3 | PTC | QT2 Touch X-line |
5 | X3 | PA6 | PTC | QT2 Touch X-line |
6 | X4 | PD4 | PTC | QT2 Touch X-line |
7 | Y1 | PD6 | PTC | QT2 Touch Y-line |
8 | Y2 | PA5 | PTC | QT2 Touch Y-line |
9 | Y3 | PD7 | PTC | QT2 Touch Y-line |
10 | Y4 | PA4 | PTC | QT2 Touch Y-line |
11 | Tx | PC1 | USART_2 | Debug UART |
12 | Rx | PC0 | USART_2 | Debug UART |