You can synthesize, simulate, and place and route a block as a regular design. You can lock the place and route of the block to ensure repeatable performance. Performance and place and route of a block can be fixed. However, these rules can be relaxed, if necessary, to ensure that you can integrate the block into the top-level project.
Use blocks when you:
Blocks are family- and die-specific, and cannot be used with all families. If your block has I/Os, it is also package-specific.