When a block with PDC constraints are imported into the top-level design, the block’s PDC constraints are captured and stored in two files:
<top_level_module>.block.io.pdc
for the I/O PDC constraints.<top_level_module>.block.fp.pdc
for the floorplanning PDC constraints.The <top_level_module>.block.io.pdc
is displayed in the I/O Attributes tab of the Constraint Manager on top of any other IO PDC files.
The <top_level_module>.block.fp.pdc
is displayed in the Floor Planning tab of the Constraint Manager on top of any other floorplanning PDC files.