Publish Block - Configuration Options

To view this dialog box, you must check Enable block creation option in the Project > Project Settings... > Design Flow dialog box or in the New Project Creation Wizard. Once enabled, Publish Block option appears in the Design Flow window.

Expand Publish Design, right-click Publish Block and choose Export.

Publish Block Configuration

Language

Select Block HDL (Verilog or VHDL) to Preferred HDL type set specified in the Project Settings dialog box by default.