Microchip’s Libero SoC Design Suite enables the rapid development of FPGA designs by offering a comprehensive set of industry-standard third-party tools. It also offers a rich IP library for a variety of applications such as Communications, Networking, Imaging and Video, Industrial, Defense, and Aerospace.
Libero SoC supports Tcl scripting which facilitates the automation of end-to-end design flow from HDL to programming. This document describes how the HDL to programming flow is executed in Libero SoC using Tcl.
This document is intended for automation engineers with good knowledge of system-level scripting.