The following table lists the hardware and software resources required for designing.
Requirement | Description |
---|---|
Software | |
Libero SoC Design Suite | v2022.1 and later. |
Hardware | |
Host PC | See Supported Platforms, Minimum System Requirements, and Recommended Memory Requirements under the Supported Product Families, Platforms and Requirements section on the following page: |