Supported Families and Platforms

The Netlist Viewer supports SmartFusion®2, IGLOO®2, RTG4™, PolarFire®, and PolarFire® SoC family devices and runs on Windows and Linux systems.

Note: Depending on the device selected, some user interface elements such as icons, options, tabs, and dialog boxes may vary slightly in appearance and/or content. Basic Netlist Viewer functionality remains the same, regardless of the device chosen. In this user guide, a PolarFire device is used in the example figures.