Use logical cones to view, highlight, and cross-probe a selected subset of the netlist. Logical cones can be created from all three views: RTL, Hierarchical Post-Synthesis, and Flat Post-Compile.
To create a logical cone:
- 1.Click to select the netlist view (RTL/Hierarchical/Flat) from which to create a logical cone.
- 2.Click the Create Cone icon on the toolbar and add
design objects to the cone, or select a design object such as a net or an
instance.
- 3.Right-click and select Add to Target Cone,
Driver/Load, All Connected Logic.