ADCAP

ADCAP

ADC Additional Sample Capacitor Selection Register
  0x22C 8  

ADCAP

Bit  7 6 5 4 3 2 1 0  
        CAP[4:0]  
Access        R/W R/W R/W R/W R/W  
Reset        0 0 0 0 0  

Bits 4:0 – CAP[4:0]: ADC Additional Sample Capacitor Selection

ADC Additional Sample Capacitor Selection

ValueDescription
1 to 31 Number of pF in the additional capacitance
0 No additional capacitance