Transmitter 7-Bit Mode
The 7-bit mode is selected when the
MODE
bits are set to ‘
0001
’. In 7-bit mode, only the seven Least Significant bits of the data written to UxTXB are transmitted. The Most Significant bit is ignored.
Parent topic:
UART Asynchronous Transmitter