I3CxERRIE0

I3CxERRIE0

Error Interrupt Enable 0

Note: Refer to I3CxERRIR0 register for the corresponding interrupt flag bits.
0x08E, 0x0BF 8     1index x

I3CxERRIE0

Bit  7 6 5 4 3 2 1 0  
  I2CNACKIE TXUIE RXOIE HJEIE IBIEIE BUSEIE BTOIE UNKNCCCIE  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bit 7 – I2CNACKIE: I2C Non-Acknowledge (NACK) Received Interrupt Enable

I2C Non-Acknowledge (NACK) Received Interrupt Enable

ValueDescription
1 I2C NACK Received Interrupt is enabled
0 I2C NACK Received Interrupt is disabled

Bit 6 – TXUIE: Transmit Underrun Interrupt Enable

Transmit Underrun Interrupt Enable

ValueDescription
1 Transmit Underrun Interrupt is enabled
0 Transmit Underrun Interrupt is disabled

Bit 5 – RXOIE: Receive Overrun Interrupt Enable

Receive Overrun Interrupt Enable

ValueDescription
1 Receive Overrun Interrupt is enabled
0 Receive Overrun Interrupt is disabled

Bit 4 – HJEIE: Hot-Join Error Interrupt Enable

Hot-Join Error Interrupt Enable

ValueDescription
1 Hot-Join Error Interrupt is enabled
0 Hot-Join Error Interrupt is disabled

Bit 3 – IBIEIE: In-Band Interrupt Error Interrupt Enable

In-Band Interrupt Error Interrupt Enable

ValueDescription
1 In-Band Interrupt Error Interrupt is enabled
0 In-Band Interrupt Error Interrupt is disabled

Bit 2 – BUSEIE: Bus Error (TE0-TE6 Error) Interrupt Enable

Bus Error (TE0-TE6 Error) Interrupt Enable

ValueDescription
1 Bus Error Interrupt is enabled
0 Bus Error Interrupt is disabled

Bit 1 – BTOIE: Bus Time-out Interrupt Enable

Bus Time-out Interrupt Enable

ValueDescription
1 Bus Time-out Interrupt is enabled
0 Bus Time-out Interrupt is disabled

Bit 0 – UNKNCCCIE: Unknown CCC Received Interrupt Enable

Unknown CCC Received Interrupt Enable

ValueDescription
1 Unknown CCC Received Interrupt is enabled
0 Unknown CCC Received Interrupt is disabled