Temperature Indicator Requirements

Standard Operating Conditions (unless otherwise stated)

Param No. Sym. Characteristic Min. Typ. † Max. Units Conditions
TS01* TACQMIN Minimum ADC Acquisition Time Delay 25 µs  
TS02* MV Voltage Sensitivity High Range -3.75 mV/℃ TSRNG = 1
Low Range -2.75 mV/℃ TSRNG = 0

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.