TU16yCR

TUxyCR (16-bit)

Timer Capture Register for 16-bit version of UTMR module. This register can only be addressed when RDSEL = 0.
Notes:
  1. 1.Writing to this register is not recommended and may result in unexplained behavior.
  2. 2.The captured value is updated at Stop or when software sets CAPT = 1, regardless of the RDSEL value. Refer to Timer Counter and Capture Registers for details.
  3. 3.The individual bytes in this multibyte register can be accessed with the following register names:
    • TUxyCRH: Accesses the high byte TUxyCR[15:8]
    • TUxyCRL: Accesses the low byte TUxyCR[7:0]
  0x130,0x13E 16   A,B y

TUxyCR (16-bit)

Bit  15 14 13 12 11 10 9 8  
  CR[15:8]  
Access  R R R R R R R R  
Reset  0 0 0 0 0 0 0 0  
Bit  7 6 5 4 3 2 1 0  
  CR[7:0]  
Access  R R R R R R R R  
Reset  0 0 0 0 0 0 0 0  

Bits 15:0 – CR[15:0]: Timer capture value

Timer capture value

NameDescription
RDSEL = 1 Reserved. Do not use.
RDSEL = 0 The value captured by the most-recent Stop or Capture event is returned (read-only)