Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x5F |
Reserved | |||||||||
0x60 | CRCDATA | 7:0 | CRCDATAL[7:0] | |||||||
15:8 | CRCDATAH[7:0] | |||||||||
23:16 | CRCDATAU[7:0] | |||||||||
31:24 | CRCDATAT[7:0] | |||||||||
0x64 | CRCOUT | 7:0 | CRCOUTL[7:0] | |||||||
15:8 | CRCOUTH[7:0] | |||||||||
23:16 | CRCOUTU[7:0] | |||||||||
31:24 | CRCOUTT[7:0] | |||||||||
0x64 | CRCSHIFT | 7:0 | CRCSHIFTL[7:0] | |||||||
15:8 | CRCSHIFTH[7:0] | |||||||||
23:16 | CRCSHIFTU[7:0] | |||||||||
31:24 | CRCSHIFTT[7:0] | |||||||||
0x64 | CRCXOR | 7:0 | CRCXORL[7:0] | |||||||
15:8 | CRCXORH[7:0] | |||||||||
23:16 | CRCXORU[7:0] | |||||||||
31:24 | CRCXORT[7:0] | |||||||||
0x68 | CRCCON0 | 7:0 | EN | GO | BUSY | ACCM | SETUP[1:0] | SHIFTM | FULL | |
0x69 | CRCCON1 | 7:0 | PLEN[4:0] | |||||||
0x6A | CRCCON2 | 7:0 | DLEN[4:0] | |||||||
0x6B | SCANLADR | 7:0 | SCANLADRL[7:0] | |||||||
15:8 | SCANLADRH[7:0] | |||||||||
23:16 | SCANLADRU[5:0] | |||||||||
0x6E | SCANHADR | 7:0 | SCANHADRL[7:0] | |||||||
15:8 | SCANHADRH[7:0] | |||||||||
23:16 | SCANHADRU[5:0] | |||||||||
0x71 | SCANCON0 | 7:0 | EN | TRIGEN | SGO | MREG | BURSTMD | BUSY | ||
0x72 | SCANTRIG | 7:0 | TSEL[3:0] |