Resets

There are multiple ways to reset the device:

A simplified block diagram of the On-Chip Reset Circuit is shown in the block diagram below.

Figure 1. Simplified Block Diagram of On-Chip Reset Circuit
Note:
  1. 1.See the BOR Operating Modes table for BOR active conditions.