DMAnCON1
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DMODE[1:0] | DSTP | SMR[1:0] | SMODE[1:0] | SSTP | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Destination Address Mode Selection
Value | Description |
---|---|
11 | Reserved, do not use |
10 | Destination Pointer (DMADPTR) is decremented after each transfer |
01 | Destination Pointer (DMADPTR) is incremented after each transfer |
00 | Destination Pointer (DMADPTR) remains unchanged after each transfer |
Destination Counter Reload Stop
Value | Description |
---|---|
1 | SIRQEN bit is cleared when destination counter reloads |
0 | SIRQEN bit is not cleared when destination counter reloads |
Source Memory Region Selection
Value | Description |
---|---|
1x | Data EEPROM is selected as the DMA source memory |
01 | Program Flash Memory is selected as the DMA source memory |
00 | SFR/GPR data space is selected as the DMA source memory |
Source Address Mode Selection
Value | Description |
---|---|
11 | Reserved, do not use |
10 | Source Pointer (DMASPTR) is decremented after each transfer |
01 | Source Pointer (DMASPTR) is incremented after each transfer |
00 | Source Pointer (DMASPTR) remains unchanged after each transfer |
Source Counter Reload Stop
Value | Description |
---|---|
1 | SIRQEN bit is cleared when source counter reloads |
0 | SIRQEN bit is not cleared when source counter reloads |