In Idle mode, all of the system clocks (including the read and write clocks) are still operating, but the CPU is not using them to save power.
Therefore, every instruction cycle is available to the system arbiter and if the bubble is granted to the DMA, it may be utilized to move data.