DMAnDPTR

DMAnDPTR

DMA Destination Pointer Register
Notes: The individual bytes in this multibyte register can be accessed with the following register names.
  1. 1.DMAnDPTRH: Accesses the high byte [15:8].
  2. 2.DMAnDPTRL: Access the low byte [7:0].
0x044 16        

DMAnDPTR

Bit  15 14 13 12 11 10 9 8  
  DPTR[15:8]  
Access  R R R R R R R R  
Reset  0 0 0 0 0 0 0 0  
Bit  7 6 5 4 3 2 1 0  
  DPTR[7:0]  
Access  R R R R R R R R  
Reset  0 0 0 0 0 0 0 0  

Bits 15:0 – DPTR[15:0]: Current Destination Address Pointer

Current Destination Address Pointer