CONFIG6

CONFIG6

Configuration Byte 6
  30 0005h 8  

CONFIG6

Bit  7 6 5 4 3 2 1 0  
      WDTCCS[2:0] WDTCWS[2:0]  
Access      R/W R/W R/W R/W R/W R/W  
Reset      1 1 1 1 1 1  

Bits 5:3 – WDTCCS[2:0]: WDT Input Clock Selector

WDT Input Clock Selector

ValueNameDescription
x WDTE = 00 These bits have no effect
111 WDTE ≠ 00 Software control
110 to 011 WDTE ≠ 00 Reserved
010 WDTE ≠ 00 WDT reference clock is the SOSC
001 WDTE ≠ 00 WDT reference clock is the 32 kHz MFINTOSC
000 WDTE ≠ 00 WDT reference clock is the 31.0 kHz LFINTOSC

Bits 2:0 – WDTCWS[2:0]: WDT Window Select

WDT Window Select

WDTCWS WDTCON1[WINDOW] at POR Software Control of WINDOW Keyed Access Required?
Value Window Delay Percent of Time Window Opening Percent of Time
111 111 n/a 100 Yes No
110 110 n/a 100 No Yes
101 101 25 75
100 100 37.5 62.5
011 011 50 50
010 010 62.5 37.5
001 001 75 25
000 000 87.5 12.5