CLCnSEL0
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
D1S[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | x | x | x | x | x | x |
CLCn Data1 Input Selection
DyS | Input Source | DyS (cont.) | Input Source (cont.) | DyS (cont.) | Input Source (cont.) |
---|---|---|---|---|---|
[0] 0000 0000 |
CLCIN0PPS | [16] 0001 0000 |
TMR0 | [32] 0010 0000 |
CLC3 |
[1] 0000 0001 |
CLCIN1PPS | [17] 0001 0001 |
TMR1 | [33] 0010 0001 |
CLC4 |
[2] 0000 0010 |
CLCIN2PPS | [18] 0001 0010 |
TMR2 | [34] 0010 0010 |
U1TX |
[3] 0000 0011 |
CLCIN3PPS | [19] 0001 0011 |
TMR4 | [35] 0010 0011 |
U2TX |
[4] 0000 0100 |
FOSC | [20] 0001 0100 |
TU16A | [36] 0010 0100 |
SPI1_SDO |
[5] 0000 0101 |
HFINTOSC(1) | [21] 0001 0101 |
TU16B | [37] 0010 0101 |
SPI1_SCK |
[6] 0000 0110 |
LFINTOSC(1) | [22] 0001 0110 |
CCP1 | [38] 0010 0110 |
SPI1_SS |
[7] 0000 0111 |
MFINTOSC(1) | [23] 0001 0111 |
CCP2 | [39] 0010 0111 |
I2C1_SCL |
[8] 0000 1000 |
MFINTOSC (31.25 kHz)(1) | [24] 0001 1000 |
PWM1S1P1_OUT | [40] 0010 1000 |
I2C1_SDA |
[9] 0000 1001 |
SFINTOSC (1 MHz)(1) | [25] 0001 1001 |
PWM1S1P2_OUT | [41] 0010 1001 |
I3C1_SCL |
[10] 0000 1010 |
SOSC(1) | [26] 0001 1010 |
PWM2S1P1_OUT | [42] 0010 1010 |
I3C1_SDA |
[11] 0000 1011 |
EXTOSC(1) | [27] 0001 1011 |
PWM2S1P2_OUT | [43] 0010 1011 |
I3C2_SCL |
[12] 0000 1100 |
ADCRC(1) | [28] 0001 1100 |
CWG1A | [44] 0010 1100 |
I3C2_SDA |
[13] 0000 1101 |
IOC | [29] 0001 1101 |
CWG1B | [45] 0010 1101 |
HLVD_OUT |
[14] 0000 1110 |
IOCV (Virtual Ports) | [30] 0001 1110 |
CLC1 | [46] 0010 1110 |
- |
[15] 0000 1111 |
CLKR | [31] 0001 1111 |
CLC2 | [47] 0010 1111 |
- |
Note:
|